@charset 'UTF-8';.slick-list,.slick-slider,.slick-track{position:relative;display:block}.slick-loading .slick-slide,.slick-loading .slick-track{visibility:hidden}.slick-dots li button:before,.slick-next:before,.slick-prev:before{font-family:slick;-webkit-font-smoothing:antialiased;-moz-osx-font-smoothing:grayscale}.slick-slider{box-sizing:border-box;-webkit-user-select:none;-moz-user-select:none;-ms-user-select:none;user-select:none;-webkit-touch-callout:none;-khtml-user-select:none;-ms-touch-action:pan-y;touch-action:pan-y;-webkit-tap-highlight-color:transparent}.slick-list{overflow:hidden;margin:0;padding:0}.slick-list:focus{outline:0}.slick-list.dragging{cursor:pointer;cursor:hand}.slick-slider .slick-list,.slick-slider .slick-track{-webkit-transform:translate3d(0,0,0);-moz-transform:translate3d(0,0,0);-ms-transform:translate3d(0,0,0);-o-transform:translate3d(0,0,0);transform:translate3d(0,0,0)}.slick-track{top:0;left:0}.slick-track:after,.slick-track:before{display:table;content:''}.slick-track:after{clear:both}.slick-slide{display:none;float:left;height:100%;min-height:1px}[dir=rtl] .slick-slide{float:right}.slick-slide img{display:block}.slick-slide.slick-loading img{display:none}.slick-slide.dragging img{pointer-events:none}.slick-initialized .slick-slide{display:block}.slick-vertical .slick-slide{display:block;height:auto;border:1px solid transparent}.slick-arrow.slick-hidden{display:none}.slick-dots,.slick-next,.slick-prev{position:absolute;display:block;padding:0}.slick-next,.slick-next:focus,.slick-next:hover,.slick-prev,.slick-prev:focus,.slick-prev:hover{color:red;background:#000;outline:0}@font-face{font-family:slick;font-weight:400;font-style:normal;src:url(//80.wika.com/en/wp-content/plugins/cool-timeline-pro/assets/css/fonts/slick.eot);src:url(//80.wika.com/en/wp-content/plugins/cool-timeline-pro/assets/css/fonts/slick.eot?#iefix) format('embedded-opentype'),url(//80.wika.com/en/wp-content/plugins/cool-timeline-pro/assets/css/fonts/slick.woff) format('woff'),url(//80.wika.com/en/wp-content/plugins/cool-timeline-pro/assets/css/fonts/slick.ttf) format('truetype'),url(//80.wika.com/en/wp-content/plugins/cool-timeline-pro/assets/css/fonts/slick.svg#slick) format('svg')}.slick-next,.slick-prev{font-size:0;line-height:0;top:50%;width:20px;height:20px;-webkit-transform:translate(0,-50%);-ms-transform:translate(0,-50%);transform:translate(0,-50%);cursor:pointer;border:none}.slick-next:focus:before,.slick-next:hover:before,.slick-prev:focus:before,.slick-prev:hover:before{opacity:1}.slick-next.slick-disabled:before,.slick-prev.slick-disabled:before{opacity:.25}.slick-next:before,.slick-prev:before{font-size:20px;line-height:1;opacity:1;color:#fff}.slick-prev{left:2px}[dir=rtl] .slick-prev{right:2px;left:auto}.slick-prev:before{content:'←'}.slick-next:before,[dir=rtl] .slick-prev:before{content:'→'}.slick-next{right:2px}[dir=rtl] .slick-next{right:auto;left:2px}[dir=rtl] .slick-next:before{content:'←'}.slick-dotted.slick-slider{margin-bottom:30px}.slick-dots{bottom:-25px;width:100%;margin:0;list-style:none;text-align:center}.slick-dots li{position:relative;display:inline-block;width:20px;height:20px;margin:0 5px;padding:0;cursor:pointer}.slick-dots li button{font-size:0;line-height:0;display:block;width:20px;height:20px;padding:5px;cursor:pointer;color:transparent;border:0;outline:0;background:0 0}.slick-dots li button:focus,.slick-dots li button:hover{outline:0}.slick-dots li button:focus:before,.slick-dots li button:hover:before{opacity:1}.slick-dots li button:before{font-size:6px;line-height:20px;position:absolute;top:0;left:0;width:20px;height:20px;content:'•';text-align:center;opacity:.25;color:#000}.slick-dots li.slick-active button:before{opacity:.75;color:#000}.cool-timeline-horizontal .clt_carousel_slider ul.slick-slider button.ctl-slick-next,.cool-timeline-horizontal .clt_carousel_slider ul.slick-slider button.ctl-slick-prev{background:0 0!important}.ctl-slick-next,.ctl-slick-prev,.slick-dots{position:absolute;display:block;padding:0}.slick-loading .slick-list{background:url(//80.wika.com/en/wp-content/plugins/cool-timeline-pro/assets/css/ajax-loader.gif) center center no-repeat #fff}.ctl-slick-next,.ctl-slick-next:focus,.ctl-slick-next:hover,.ctl-slick-prev,.ctl-slick-prev:focus,.ctl-slick-prev:hover{background:#000;outline:0}@font-face{font-family:slick;font-weight:400;font-style:normal;src:url(//80.wika.com/en/wp-content/plugins/cool-timeline-pro/assets/css/fonts/slick.eot);src:url(//80.wika.com/en/wp-content/plugins/cool-timeline-pro/assets/css/fonts/slick.eot?#iefix) format('embedded-opentype'),url(//80.wika.com/en/wp-content/plugins/cool-timeline-pro/assets/css/fonts/slick.woff) format('woff'),url(//80.wika.com/en/wp-content/plugins/cool-timeline-pro/assets/css/fonts/slick.ttf) format('truetype'),url(//80.wika.com/en/wp-content/plugins/cool-timeline-pro/assets/css/fonts/slick.svg#slick) format('svg')}.ctl-slick-next,.ctl-slick-prev{font-size:32px;line-height:0;color:#000!important;top:58%!important;width:40px;height:40px;-webkit-transform:translate(0,-50%);-ms-transform:translate(0,-50%);transform:translate(0,-50%);cursor:pointer;border:none}.ctl-slick-next:focus:before,.ctl-slick-next:hover:before,.ctl-slick-prev:focus:before,.ctl-slick-prev:hover:before{opacity:1}.ctl-slick-next.slick-disabled,.ctl-slick-prev.slick-disabled{opacity:.25;background:0 0!important;color:#000}.ctl-slick-prev{left:-32px}[dir=rtl] .ctl-slick-prev{right:2px;left:auto}.ctl-slick-next{right:-32px}[dir=rtl] .ctl-slick-next{right:auto;left:2px}[dir=rtl] .ctl-slick-next:before{content:'←'},button.ctl-slick-next.ctl-flat-left.slick-arrow,button.ctl-slick-prev.ctl-flat-right.slick-arrow{border:1px solid #000;border-radius:0}.ctl_flexslider ul button.slick-prev.slick-arrow{z-index:999;background:transparent!important}.ctl_flexslider ul .slick-next,.slick-next:focus,.slick-next:hover,.slick-prev,.slick-prev:focus,.slick-prev:hover{background:transparent!important}.ctl_slideshow ul button.slick-prev.slick-arrow{z-index:999;background:transparent!important}.ctl_slideshow ul .slick-next,.slick-next:focus,.slick-next:hover,.slick-prev,.slick-prev:focus,.slick-prev:hover{background:transparent!important}